For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XTN - T shaped screw-in fitting
Bill of material
XTN NW 20 HL
DES
Identifier
XTN NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G
Thread G
NPT 3/4" -14
I
Length I
16.0 mm
L4
Length L4
27.5 mm
L5
Length L4
42 mm
L7
Length L7
35 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D